Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
FW-ZN PG - Accessories
Bill of material
FW-ZN 1.306.0900.05
A
Thread
PG 9
C
48 mm
D
45 mm
E
37 mm
G
4.3 mm
H
30 mm
BN
Order No.
1.306.0900.05
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices